S90 75cm3 Pump NFPE

PUMP-VAR-DISPL CW 90PV075

83010876

Model code: 90R075-MA-1-BC-60-P-3-S1-D-03-GBA-32-32-24

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: ENDCAP PORTS60side ports
H: CHARGE PUMPD17 cc/rev
H: CHARGING SYSTEMD17 cc/rev
J: AUXILARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2424 bar
L: INPUT SHAFTS114T 12/24 Pitch; splined shaft
M: CONTROLSMAMDC, standard
N: FILTRATIONP pressure integral (short filter)
P: HIGH PRESSURE REGULATION1Port A & B: fast response PL, up to 450 bar settings
SERIES 90 PUMP TYPE90R075Series 90 75cc/rev, clockwise rotation
T: CONTROL ORIFICES03EDC 1 & 3, EFPC (P) 0,81 (TA) 1,3* (TB) 1,3* (A) none (B) none
W: SPECIAL HARDWARE FEATURESGBACP15 +0.5 VALVE PLATE
Y: HIGH PRESSURE SETTING A32320 Bar
Z: HIGH PRESSURE SETTING B32320 Bar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm