Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: CONTROL TYPE | PC | Pressure compensated [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| D: PRESSURE COMP SETTING | 17 | 170 bar [2465 psi] |
| E: LOAD SENSING SETTING | NN | Not applicable |
| F: TORQUE LIMITER SETTING | NN | Not applicable |
| H: GAIN ORIFICE | 3 | Standard orifice |
| J: SHAFT/AUX FLG/ENDCAP | C2NK | 13 tooth 16/32 pitch shaft, no auxiliary, radial, inlet: 4-bolt split flange (1.5 inch port, 0.5 inch threads), outlet: 4-bolt split flange(1 inch port, 0.375 inch threads), control right side |
| K: SFT SEAL/FRT FLG/HSG PORTS | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| L: DISPLACEMENT LIMITER | KNB | No displacement limiter |
| M: SPECIAL HARDWARE | NNN | Special hardware - none |
| N: SPECIAL FEATURES | NNN | Black paint, Danfoss tag |
| P: DISPLACEMENT AND LOAD LIFE | 038C | 38 cc/rev - 260 bar maximum continuous rated pressure |
| Pilot orifice | N | None |
| R: FRAME | KR | K frame axial piston open circuit pump |
| S: ROTATION | R | Clockwise rotation |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
