PUMP-VAR DISPL, CW S45PVOC_L
83011826
Model code: LR-R-030D-EF-D2-25-NN-N-3-C3EV-A5N-PLB-IDR-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83011826
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | EF | EF |
| Displacement and load life | 030D | 30 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | LR | L frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 25 | 25 bar [363 psi] |
| Pilot orifice | N | None |
| Pressure compensator setting | D2 | 205.7 bar [3915 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A5N | Single Viton shaft seal, SAE-B 2-bolt flange, metric O-ring ports |
| Shaft, auxiliary flange, and endcap | C3EV | 15 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary M12, radial, metric o-ring boss porting, displacement limiter, control rightside |
| Special Features | NNN | Black paint, Danfoss tag |
| Special hardware | IDR | Internal drain |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |