PUMP-VAR DISPL, CW  90PV100-product-details

PUMP-VAR DISPL, CW 90PV100

83012122

Model code: 90-R-100-MA-H-BC-60-E-3-S1-E-02-FBA-AJ-43-28

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US


Tools

Product specifications

Characteristic
Value
Description
F: DISPLACEMENT LIMITATION3No Limiters
G: END CAP PORTS60side ports
H: CHARGE PUMPE20 cc/rev
J: AUXILIARY MOUNTING PADBCSAE-B with 13 teeth coupling
K: CHARGE PRESSURE SETTING2828 bar
K: CHARGE PRS RELIEF2828 bar
L: SHAFT OPTIONSS1splined shaft , 14 teeth, pitch = 12 / 24
M: CONTROLMAstandard control-MDC
N: FILTRATIONEpressure integral (short filter with John Deere logo)
P: HIGH PRESSURE REGULATIONHPort A: dual setting PL, up to 450 bar settings Port B: fast response PL, up to 450 bar settings
Series 90 Displacement100100 Cubic Centimeters per Revolution
Series 90 Product Line90Series 90
Series 90 RotationRClockwise (Right hand) Rotation
Size/Dimensions0.001
T: CONTROL ORIFICES02MDC (P) 0,66 (TA) none* (TB) none* (A) none (B) none
W: SPECIAL HARDWARE FEATURESFBACP15+1,5° valve plate, nested t-bar springs, special nametag format
Y: HIGH PRESSURE SETTING AAJDual setting: 430 Bar / 265 Bar
Y: HIGH PRS SETTING PORT AAJDual setting: 430 Bar / 265 Bar
Z: HIGH PRESSURE SETTING B43Port B = 430 Bar / 6230 PSI
Z: HIGH PRS SETTING PORT B43Port B = 430 Bar / 6230 PSI

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm