![JS1000 Joystick Progrip](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fphotos%2Fpreview%2Flatest%2F114071%2FID114022173429-0101_preview.jpg&w=1920&q=75)
JS1000 JOYSTICK
83016577
Model code: JS1000-XY-CAJ-S-J34-UPRO-L-BNNBBNON-GNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1000 light-duty joysticks
Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XY | XY:Bi-directional |
C: Output | CAJ | CAJ: CAN, SAE J1939 protocol |
D: Centering spring | S | S: Standard |
E: CAN | J34 | J34: Note ID 34 (left grip) |
F1: Mounting | U | U: Top m., with alu. Plate |
F2: Handle | PRO | PRO: Straight grip |
G: Left- or right hand | L | L: Left hand grip |
H1: Defining of front plate | B | B: Black push button |
H2: Defining of front plate | N | N: No button |
H3: Defining of front plate | N | N: No button |
H4: Defining of front plate | B | B: Black push button |
H5: Defining of front plate | B | B: Black push button |
H6: Defining of back side | N | N: No button |
H7: Defining of back side | O | O: Square black push button |
H8: Defining of back side | N | N: No button |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No raiserring |
J3: Mounting kit/ cable | N | N: No kit or connector |
J4: Software or settings | N | N: Standard (5% dead band) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |