MOTOR-VAR-DISPL 51MV250
83017015
Model code: 51V250-R-F2-N-HZ-B1-A-N-G0-NNN-050-AA-NN-03-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017015
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | A | A:2-5bar |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing |
| L: INPUT SHAFT | F2 | F2:15T8/16pitch |
| M: CONTROLS | HZ | HZ:hyd prop |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N:w/o spring |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | G0 | G0 |
| V: THRESHOLD SETTING | 03 | 03:3bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 050 | 050:50ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |