MOTOR-VAR-DISPL 51MV250
83017028
Model code: 51V250-R-F2-E-EQ-A7-J-Y-E1-CCA-105-AA-F0-15-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017028
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | E | E:75% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | J | J:15-50mA |
| K: LOOP FLUSHING VALVE | F0 | F0:11,5l/min,16bar |
| L: INPUT SHAFT | F2 | F2:15T8/16pitch |
| M: CONTROLS | EQ | EQ:el prop,PCP MS,energ max |
| N: SERVO PRESSURE | A7 | A7:int,PCOR A+B,w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | Y | Y:70mA |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | E1 | E1 |
| V: THRESHOLD SETTING | 15 | 15:15bar |
| W: SPECIAL HARDWARE FEATURES | CCA | CCA:with gage port 9/16-18UNF |
| Y: MIN. DISPLACEMENT SETTING | 105 | 105:105ccm |
| Z: PCOR SETTING | 20 | 20:200bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |