
PUMP-TANDEM, VAR DISPL CCW H1T045L
83017064
Model code: H1-T-045-L-A-A-N-B5-C3-C-F9-F-F2-H3-35-35-35-35-N-P-BF-P1-C05-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1T tandem axial piston pumps
83017064
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | T | Integral tandem pump |
| Frame size | 045 | 45cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Control | B5 | Non-feedback proportional electric, 12V, angle sensor DTM04-4P, manual override |
| Orifices | C3 | P = none, A+B = none, TA+TB = none |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | F9 | Same sided O-ring boss porting, (high pressure relief valve only) |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | F2 | 25.4mm taper without key |
| Auxiliary pad | H3 | 13 tooth, B pad |
| High pressure setting side A, front | 35 | 350 bar |
| High pressure setting side B, front | 35 | 350 bar |
| High pressure setting side A, rear | 35 | 350 bar high pressure relief valve |
| High pressure setting side B, rear | 35 | 350 bar high pressure relief valve |
| Charge pump | N | No charge pump, external charge required |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | BF | 26 bar - special |
| Special hardware features | P1 | Automative control /non-feedback proportional electric/fan drive control valve plate |
| Paint and nametag | C05 | Black paint, Bobcat name tag |
| Settings | NNN | Default, no special settings |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |