
JOYSTICK JS7000
83017096
Model code: JS7000-M1-SM-NN-NN-A90-NNN-T-V-NN-VL-B4-NN-TB-TB-TY-TR-NN-NN-NN-TB-NN-NN-SB-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017096
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A:Operational Axis | M1 | M1:Multi axis,±20°(standard) |
| B:Mechanical Options | SM | SM:Standard spring, 6 N-m |
| C:X axis detents | NN | NN:No Detents |
| D:Y axis detents | NN | NN:No Detents |
| E:Electrical output | A90 | A90:Analog, 10-90% output,5VDC |
| F:Electrical Interface | NNN | NNN:None,for non-CAN elec out |
| G:Mounting | T | T:Top mount |
| H:Boot | V | V:Vertical grip boot |
| J:Special Hardware Features | NN | NN:Standard |
| JS7000 Product Line | JS7000 | JS7000:Series JS7000 joystick |
| K:Grip Series | VL | VL:Vertical Grip, left hand |
| L:Faceplate | B4 | B4:btn (N)(P)(Q)(R) |
| M:Switch 1 | NN | NN:None |
| N:Switch 2 | TB | TB:Black,mom.SPST-NO |
| P:Switch 3 | TB | TB:Black,mom.SPST-NO |
| Q:Switch 4 | TY | TY:Yellow,mom.SPST-NO |
| R:Switch 5 | TR | TR:Red,mom.SPST-NO |
| S:Roller/Rocker 1 | NN | NN:None |
| T:Roller/Rocker 2 | NN | NN:None |
| U:Mini Joystick | NN | NN:NONE |
| V:Switch 6 | TB | TB:Black,mom.SPST-NO |
| W:Switch 7 | NN | NN:None |
| X:Roller/Rocker 3 | NN | NN:None |
| Y:Trigger Switch | SB | SB:Standard Trigger |
| Z:Operator Present | N | N:None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |