
MOTOR-VAR-DISPL H1B080
83017098
Model code: H1-B-080-A-A-M2-CA-N-A-RB-CS-AS-S-A-10-NP-037-N-00-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1B bent axis variable motors
83017098
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| Frame size | 080 | Displacement 80 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | M2 | Electric proportional 24V, Deutsch DT 04-2P connector, de-energized = minimum displacement, no pressure compensator override |
| Pressure compensator override and brake pressure defeat | CA | Without pressure compensator override and without brake pressure defeat, use with “M*” controls |
| Threshold setting | N | Not applicable |
| Orifices | A | 1.2mm diameter orifices M4 and M5 |
| Endcap type and ports | RB | Endcap for proportional controls, side ports ISO 6162 Type 1 (metric), use with “M*” and “K*” controls |
| Flange and housing | CS | Cartridge-flange motor housing, with speed sensor port |
| Shaft and speed ring | AS | 14 tooth 12/24 pitch ANSI 92.1 1970 class 5, with speed ring |
| Sensor | S | Speed sensor, Deutsch DTM 04-6P connector, 4.5V to 8V |
| Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
| Loop flushing relief valve | 10 | 10 l/min, non adjustable, 16 bar cracking pressure |
| Special hardware features | NP | Standard hardware feature proportional standard |
| Minimum displacement | 037 | 037 cc/rev minimum displacement setting |
| Maximum displacement | N | 100% maximum displacement, non adjustable, use with "L*", "D*", "M*" &"K*" |
| Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |