
MOTOR-VAR-DISPL H1B110
83017102
Model code: H1-B-110-A-A-T1-D1-N-B-TA-DN-JN-N-A-10-NN-023-Z-24-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1B bent axis variable motors
83017102
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| Frame size | 110 | Displacement 110 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | T1 | Electric 2 position 12V, Deutsch DT 04-2P connector, de-energized = minimum displacement, with pressure compensator override |
| Pressure compensator override and brake pressure defeat | D1 | With pressure compensator override and electric 12V brake pressure defeat (de-energized brake pressure defeat = pressure compensator override active at Port A), Deutsch DT 04-2P connector, use with “P1”, “T1” and TA controls |
| Threshold setting | N | Not applicable |
| Orifices | B | 0.8mm diameter orifices M4 and M5 |
| Endcap type and ports | TA | Endcap for 2 position and pressure compensator controls, axial ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| Flange and housing | DN | DIN-flange motor housing (ISO 3019 / 2), no speed sensor port |
| Shaft and speed ring | JN | W40x2x30x18x9g DIN 5480, no speed ring |
| Sensor | N | No speed sensor |
| Loop flushing shuttle system | A | Loop flushing, 6.5 bar shuttle shift pressure |
| Loop flushing relief valve | 10 | 10 l/min, non adjustable, 16 bar cracking pressure |
| Special hardware features | NN | Standard hardware feature 2 position standard |
| Minimum displacement | 023 | 023 cc/rev minimum displacement setting |
| Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Pressure compensator override setting | 24 | Pressure compensator override pressure setting 240 bar, standard setting for “P*” controls |
| Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |