
MOTOR-FIX DISPL 90MF075
83017104
Model code: 90-M-075-NC-0-N-8-N-0-C7-W-00-EBA-00-00-F3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 fixed motors
83017104
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: NOT USED | 0 | NOT APPLICABLE |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | N | Not Applicable |
| K: CHARGE PRS RLF AMS | F3 | Loop Flushing Flow 16 l/min at 25 bar, Cracking Pressure 16 bar, Orifice 3x1,5 mm |
| L: SHAFT | C7 | Splined Shaft, 23 Teeth, Pitch = 16 / 32 |
| M: NOT USED | NC | NOT APPLICABLE |
| N: NOT USED | N | NOT APPLICABLE |
| P: PRESSURE REGULATION | 0 | No High Pressure Regulation |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Flange Style MF | M | Fixed Motor, SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| Size/Dimensions | 0.001 | |
| T: NOT USED | 00 | NOT APPLICABLE |
| W: SPECIAL HARDWARE FEATURE | EBA | Speed Sensor, Weather-Pack Connector, 4.5-8.5V, Direct Sensing, KPPx13408 |
| Y: HIGH PRS SETTING PORT A | 00 | Pressure Settings Not Adjusted |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |