PUMP-VAR-DISPL CW 90PV180
83017122
Model code: 90R180-DD-1-CD-80-S-M-C8-J-GB-NNN-42-42-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83017122
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | M | Limitation Both Sides |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | J | 47 cc/rev |
| J: AUXILARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
| M: CONTROLS | DD | 3 positon F-N-R solenoid control ( 24 V , DC ),DIN connector |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R180 | Series 90 180cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | GB | FNR (P) 0,81 (TA) 1,2 (TB) 1,2 (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |