MOTOR-VAR-DISPL 51MD080-1
83017147
Model code: 51D080-1--A-D2-N-E7-B1-N-N-U1-NNN-031-AA-F3-00-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017147
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | N | N:no adjustment |
| K: LOOP FLUSHING VALVE | F3 | F3:16l/min,16bar |
| L: INPUT SHAFT | D2 | D2:W35x2x30x16x9g DIN5480 |
| M: CONTROLS | E7 | E7:el 2pos,12V AMP,energ min |
| N: SERVO PRESSURE | B1 | B1:int low, w/o PCOR |
| P: HIGH PRESSURE SETTING | AA | AA:6.2bar |
| S: CONTROL RAMP | N | N: for all controls |
| SERIES 51 MOTOR TYPE | 51D080-1- | 51D080-1- |
| T: CONTROL ORIFICES | U1 | |
| V: THRESHOLD SETTING | 00 | 00:no adjustment |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 031 | 031ccm |
| Z: PCOR SETTING | 00 | 00:no PCOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |