
MOTOR-VAR-DISPL H1B110
83017165
Model code: H1-B-110-A-A-HE-HE-N-A-TB-VN-EN-N-N-NN-NN-022-Z-00-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1B bent axis variable motors
83017165
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | B | Bent-axis variable motor |
| Frame size | 110 | Displacement 110 cc/rev at maximum angle |
| Revision | A | Product version A of H1B series |
| Configuration of ports | A | Port configuration: inch according to ISO 11926-1 |
| Control | HE | Hydraulic 2 position, system pressure supply, default (without control pressure) = maximum displacement, no pressure compensatoroverride |
| Pressure compensator override and brake pressure defeat | HE | Without pressure compensator override and without brake pressure defeat, internal system pressure supply, use with “HE” control |
| Threshold setting | N | Not applicable |
| Orifices | A | 1.2mm diameter orifices M4 and M5 |
| Endcap type and ports | TB | Endcap for 2 position and pressure compensator controls, side ports ISO 6162 Type 1 (metric), use with “E*”, “F*”, “T*”, “P*” and“H*” controls |
| Flange and housing | VN | SAE-flange motor housing (ISO 3019 / 1), no speed sensor port |
| Shaft and speed ring | EN | 13 tooth 8/16 pitch ANSI 92.1 1970 class 5, no speed ring |
| Sensor | N | No speed sensor |
| Loop flushing shuttle system | N | No loop flushing function |
| Loop flushing relief valve | NN | No loop flushing function |
| Special hardware features | NN | Standard hardware feature 2 position standard |
| Minimum displacement | 022 | 022 cc/rev minimum displacement setting |
| Maximum displacement | Z | 100% maximum displacement, non adjustable, use with "E*", "F*", "T*","P*" & "H*" |
| Pressure compensator override setting | 00 | No pressure compensator override function, use with “L*”, “M*”, “E*”, “F*” and “H*” controls |
| Paint and nametag | NNN | Danfoss nametag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |