MOTOR-VAR-DISPL 51MV250
83017171
Model code: 51V250-A-C8-N-L3-B1-W-B-C0-ADA-050-AA-G3-D4-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017171
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | W | W:440mA |
| K: LOOP FLUSHING VALVE | G3 | G3:27l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | L3 | L3:el prop,12V DT04,energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | B | B:850mA |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | C0 | |
| V: THRESHOLD SETTING | D4 | D4:440mA |
| W: SPECIAL HARDWARE FEATURES | ADA | ADA:KPP#156,KPP#256,adj |
| Y: MIN. DISPLACEMENT SETTING | 050 | 050:50ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |