PUMP-VAR-DISPL CCW 90PV250
83017175
Model code: 90L250-KP-5-NN-80-T-4-C8-J-04-NNN-26-26-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83017175
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | J | 47 cc/rev |
| J: AUXILARY MOUNTING PAD | NN | NO AUXILARY MOUNTING PAD |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
| M: CONTROLS | KP | weather-pack connector,standard. porting, dual coil (14 - 85 mA) |
| N: FILTRATION | T | remote pressure filtration |
| P: HIGH PRESSURE REGULATION | 5 | Port A & B: low overshoot PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90L250 | Series 90 250cc/rev counter-clockwise rotation |
| T: CONTROL ORIFICES | 04 | EDC 1 & 3, EFPC (P) 1,02 (TA) 1,3* (TB) 1,3* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | NNN | CP15 +0.5, NESTED SPRING |
| Y: HIGH PRESSURE SETTING A | 26 | 260 Bar |
| Z: HIGH PRESSURE SETTING B | 26 | 260 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |