
PUMP-VAR DISPL CW H1P045R_REMAN_83017285
83017285R
Model code: H1-P-045-R-A-A-A4-C2-N-D8-F-G1-H5-L-35-L-35-B-P-24-PN-NNN-NNN-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83017285R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - SERIES |
| Product Type | P | |
| Frame size | 045 | 045 |
| Protection type side A | L | PRESSURE LIMITER, HIGH PRESSURE RELEIF VALVE |
| Protection type side B | L | HPRV + PL |
| A: Rotation | R | RIGHT HAND - CLOCKWISE |
| Auxiliary pad | H5 | H5 |
| Charge pump | B | B |
| Configuration of ports | A | ANSI O-RING BOSS PORT CONFIGURATION |
| Control | A4 | A4 |
| Displacement limitation | N | NO LIMITERS EDC/FNR |
| Endcap type | D8 | D8:4 BOLT, RMT FLTR |
| F: ORIFICES | C2 | P = NONE, A+B = 1.3mm, TA+TB = NONE |
| Filtration | P | REMOTE FULL FLOW |
| High pressure setting side A | 35 | 350 BAR |
| High pressure setting side B | 35 | 350 BAR |
| Input shaft | G1 | G1 |
| Mounting flange | F | F |
| Product version | A | PRODUCT VERSION A |
| Settings | NNN | |
| V:Charge Relief Pressure Sett | 24 | 24 BAR CPRV |
| W: SPECIAL HARDWARE FEATURES | PN | EDC/FNR/MDC VALVE PLATE, WITHOUT HANDLE |
| X: PAINT AND NAMETAG | NNN | NNN:Black Paint, Danfoss Tag A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |