
MOTOR-VAR-DISPL 51MV160
83017408
Model code: 51V160-A-C8-N-HS-A3-A-H-E5-NNN-037-AA-F0-04-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017408
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | A | A:2-5bar |
| K: LOOP FLUSHING VALVE | F0 | F0:11.5 l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | HS | HS:hyd prop |
| N: SERVO PRESSURE | A3 | A3:ext,PCOR A+B,BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | H | H:14bar |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | E5 | E5 |
| V: THRESHOLD SETTING | 04 | 04:4bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 037 | 037:37ccm |
| Z: PCOR SETTING | 32 | 32:320bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |