
MOTOR-VAR DISPL, SAE FLANGE 90MV075
83017426
Model code: 90-V-075-PT-2-0-8-N-046-S1-W-01-NNN-01-00-F3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017426
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MIN DISPL | 046 | 46cc/rev Minimum Displacement |
| G: END CAP | 8 | 1 inch Twin Ports, 6000 PSI |
| H: LOOP FLUSHING TYPE | W | With Loop Flushing Valve |
| J: NOT USED | 0 | Not Applicable |
| K: CHARGE PRS RLF | F3 | loop flushing flow with H00W: 16l/min , with H00B: 17l/min |
| K: CHARGE PRS RLF AMS | F3 | loop flushing flow with H00W: 16l/min , with H00B: 17l/min |
| L: SHAFT | S1 | Splined Shaft, 14 Teeth, Pitch = 12 / 24 |
| M: CONTROL | PT | hydraulic 2 position control ( 12 - 35 bar) |
| N: MAX DISPL | N | 100 % of maximum |
| P: PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Flange Style MV | V | SAE Flange |
| Series 90 Product Line | 90 | Series 90 |
| T: SERVO RATE | 01 | orifice 0,53 mm (0.021 inch) |
| W: SPECIAL HARDWARE FEATURE | NNN | Standard Special Hardware Features |
| Y: HIGH PRS SETTING PORT A | 01 | 01:SERVO RATE B- .021 ORIFICE |
| Z: HIGH PRS SETTING PORT B | 00 | Pressure Settings Not Adjusted |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |