MOTOR-VAR-DISPL 51MV250
83017474
Model code: 51V250-R-F2-N-Y3-B1-S-K-J1-ACA-150-AA-G3-F4-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017474
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | S | S:640mA |
| K: LOOP FLUSHING VALVE | G3 | G3:27l/min,16bar |
| L: INPUT SHAFT | F2 | F2:15T8/16pitch |
| M: CONTROLS | Y3 | Y3:el prop,12V DT04,energ min |
| N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | K | K:548mA |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | J1 | J1 |
| V: THRESHOLD SETTING | F4 | F4:640mA |
| W: SPECIAL HARDWARE FEATURES | ACA | ACA:KPP#13408,KPP#23408,adj |
| Y: MIN. DISPLACEMENT SETTING | 150 | 150:150ccm |
| Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |