Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | LB | Pressure compensated / load sensing, with bleed orifice (0.3mm equivalent) [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| DISPLACEMENT AND LOAD LIFE | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | KNB | No displacement limiter |
| Frame | LR | L frame axial piston open circuit pump |
| GAIN ORIFICE | 3 | Standard orifice |
| LOAD SENSING SETTING | 20 | 20 bar [290 psi] |
| Pilot orifice | N | None |
| Pressure compensator setting | 10 | 100 bar [1450 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2BK | 13 tooth 16/32 pitch shaft, SAE-B 13 tooth auxiliary, radial, inlet: 4-bolt split flange (1.5 inch port, 0.5 inch threads), outlet:4-bolt split flange (1 inch port, 0.375 inch threads), control right side. |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| TORQUE LIMITER SETTING | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |