
PUMP-VAR-DISPL CW 90PV130
83017674
Model code: 90R130-SA-2-DE-80-L-3-C8-H-P1-PGA-42-42-26
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83017674
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: ENDCAP PORTS | 80 | twin ports |
| H: CHARGING SYSTEM | H | 34 cc/rev |
| J: AUXILARY MOUNTING PAD | DE | SAE-D with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 26 | 26 Bar |
| L: INPUT SHAFT | C8 | 27T 16/32 Pitch |
| M: CONTROL | SA | Poclain control 24V |
| M: CONTROLS | SA | Poclain control 24V |
| N: FILTRATION | L | pressure integral (long filter) |
| P: HIGH PRESSURE REGULATION | 2 | Port A & B: high pressure relief only, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90R130 | Series 90 130cc/rev, clockwise rotation |
| T: CONTROL ORIFICES | P1 | EDC 1 & 3, EFPC (P) none (TA) 1,30* (TB) 1,30* (A) 0,8 (B) 0,8 |
| W: SPECIAL HARDWARE FEATURES | PGA | CP15+0,5° valve plate, nested springs, POCLAIN nametag |
| Y: HIGH PRESSURE SETTING A | 42 | 420 Bar |
| Z: HIGH PRESSURE SETTING B | 42 | 420 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |