MOTOR-VAR-DISPL 51MV250
83017695
Model code: 51V250-R-C8-N-HS-A2-B-H-E1-NNN-050-AA-E6-08-25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017695
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | R | R:side,SAE |
| J: THRESHOLD / RANGE | B | B:5-12bar |
| K: LOOP FLUSHING VALVE | E6 | E6:6l/min,16bar |
| L: INPUT SHAFT | C8 | C8:27T16/32pitch |
| M: CONTROLS | HS | HS:hyd prop |
| N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | H | H:14bar |
| SERIES 51 MOTOR TYPE | 51V250 | 51V250 |
| T: CONTROL ORIFICES | E1 | E1 |
| V: THRESHOLD SETTING | 08 | 08:8bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 050 | 050:50ccm |
| Z: PCOR SETTING | 25 | 25:250bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |