
PUMP-VAR-DISPL CCW 90PV075
83017699
Model code: 90L075-KA-1-AB-60-S-4-T2-C-35-GCA-23-23-24-F003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83017699
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 4 | Limitation Both Sides |
| G: ENDCAP PORTS | 60 | side ports |
| H: CHARGE PUMP | C | 14 cc/rev |
| H: CHARGING SYSTEM | C | 14 cc/rev |
| J: AUXILARY MOUNTING PAD | AB | SAE-A with 9 teeth coupling |
| K: CHARGE PRESSURE SETTING | 24 | 24 bar |
| L: INPUT SHAFT | T2 | tapered shaft diameter = 38,100 MM ( 1,500 IN ) |
| M: CONTROLS | KA | ms-connector, standard porting, dual coil ( 14 - 85 mA) |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | 1 | Port A & B: fast response PL, up to 450 bar settings |
| SERIES 90 PUMP TYPE | 90L075 | Series 90 75cc/rev counter-clockwise rotation |
| T: CONTROL ORIFICES | 35 | EDC 1 & 3, EFPC (P) 0,81 (TA) 0,8 (TB) 0,8 (A) 0,8 (B) 0,8 |
| W: SPECIAL HARDWARE FEATURES | GCA | CP15 +1.5 VALVE PLATE |
| X: DATA SHEETS | F003 | HD-side A and B adjusted to same displacement, displacenment acc. to TS 320 |
| Y: HIGH PRESSURE SETTING A | 23 | 230 Bar |
| Z: HIGH PRESSURE SETTING B | 23 | 230 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |