
GEAR MOTOR, D-SERIES BI DIRECTIONAL
83017811
Model code: DEMB-36PW-BB-N330-N000-N000-N000-AR-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron gear motors
83017811
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 36PW | 36cc extended straight key |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | N330 | Standard cover, 1 SAE split flange, idler drain |
| Integral valving one | N000 | No valve |
| Integral valving two | N000 | No valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | AR | AR: Screws |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |