
MOTOR-VAR-DISPL 51MV160
83017832
Model code: 51V160-A-F1-N-HS-A2-C-E-G6-NNN-049-AA-NN-18-24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83017832
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
| G: ENDCAP PORTS | A | A:axial,SAE |
| J: THRESHOLD / RANGE | C | C:12-30bar |
| K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
| L: INPUT SHAFT | F1 | F1:13T8/16pitch |
| M: CONTROLS | HS | HS:hyd prop |
| N: SERVO PRESSURE | A2 | A2:int,PCOR A+B,w/o BPD |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
| S: CONTROL RAMP | E | E:7bar |
| SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
| T: CONTROL ORIFICES | G6 | G6 |
| V: THRESHOLD SETTING | 18 | 18:18bar |
| W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
| Y: MIN. DISPLACEMENT SETTING | 049 | 049:49ccm |
| Z: PCOR SETTING | 24 | 24:240bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |