
PUMP-VAR DISPL, CCW S45PVOC_K
83018558
Model code: KR-L-045D-LV-21-20-NN-A-3-C3AB-A5N-PLB-NNN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83018558
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | LV | Pressure compensated, load sensing, metric M12 THD LS port, with chamfered pilot edge on LS spool [PS range: 100-280, LS range:10-40] |
| Displacement and load life | 045D | 45 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | PLB | None |
| Frame | KR | K frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Pilot orifice | A | 0.8 mm diameter orifice - servo control |
| Pressure compensator setting | 21 | 210 bar [3045 psi] |
| Rotation | L | Counter-clockwise rotation |
| Shaft seal, front flange, and housing ports | A5N | Single Viton shaft seal, SAE-B 2-bolt flange, metric O-ring ports |
| Shaft, auxiliary flange, and endcap | C3AB | 15 tooth 16/32 pitch shaft, SAE-A 9 tooth auxiliary, radial, inlet: metric o-ring boss port (M48 thread), outlet: metric o-ring boss port (M33 thread) |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |