PUMP-VAR DISPL MPV035D
83018988
Model code: MPV-035-D-B-A-A-L-S-G-AA-A-A-BGG-DL-A-FF-B-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M35 and M44 axial piston pumps
83018988
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPV | Variable pump |
| Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Swashplate | B | Standard direct displacement swashplate |
| Seal group | A | Shaft seal, standard |
| Input shaft | A | 15 tooth 16/32 spline |
| Rotation and valve plate | L | Left hand (counter-clockwise), low leakage |
| Charge pump displacement | S | 19.7 cc/rev |
| Charge pressure relief valve setting | G | 14 bar (200 psi) |
| Filtration | AA | Suction filtration with charge pump |
| Displacement limiters | A | Full displacement |
| Bypass valve | A | Bypass valve |
| System pressure protection | BGG | 280 bar (4060 psi) / 280 bar (4060 psi) |
| Control | DL | Direct displacement control left side |
| Handle position | A | None |
| Control orifice diameter | FF | None |
| Auxillary mounting pad | B | B |
| Special features (non-hardware) | *** | None |
| Size/Dimensions | 0.001 | |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |