
MOTOR-VAR-DISPL 51MV160
83022166
Model code: 51V160-R-F1-N-HZ-B1-B-H-C2-NNN-060-AA-NN-10-00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value | Description |
---|---|---|
F: MAX. DISPLACEMENT SETTING | N | N:100% maximum |
G: ENDCAP PORTS | R | R:side,SAE |
J: THRESHOLD / RANGE | B | B:5-12bar |
K: LOOP FLUSHING VALVE | NN | NN:no loop flushing function |
L: INPUT SHAFT | F1 | F1:13T8/16pitch |
M: CONTROLS | HZ | HZ:hyd prop |
N: SERVO PRESSURE | B1 | B1:int,w/o PCOR |
P: LOOP FLUSHING SHUTTLE SPO. | AA | AA:6.2bar |
S: CONTROL RAMP | H | H:14bar |
SERIES 51 MOTOR TYPE | 51V160 | 51V160 |
T: CONTROL ORIFICES | C2 | C2 |
V: THRESHOLD SETTING | 10 | 10:10bar |
W: SPECIAL HARDWARE FEATURES | NNN | NNN:standard,no spec hardware |
Y: MIN. DISPLACEMENT SETTING | 060 | 060:60ccm |
Z: PCOR SETTING | 00 | 00:none (base assembly) |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |