
PUMP-VAR DISPL, CW 90PV075
83025385
Model code: 90-R-075-MA-X-CD-60-E-3-J8-D-01-FAQ-AN-AR-28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83025385
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | 3 | No Limiters |
| G: END CAP PORTS | 60 | side ports |
| H: CHARGE PUMP | D | 17 cc/rev |
| J: AUXILIARY MOUNTING PAD | CD | SAE-C with 14 T coupling, 4 bolt adapter,(2) ½-13 UNC tapped holes for support of pump |
| K: CHARGE PRESSURE SETTING | 28 | 28 bar |
| K: CHARGE PRS RELIEF | 28 | 28 bar |
| L: SHAFT OPTIONS | J8 | 23 teeth; 16/32 spline, special length |
| M: CONTROL | MA | standard control-MDC |
| N: FILTRATION | E | pressure integral (short filter with John Deere logo) |
| P: HIGH PRESSURE REGULATION | X | Port A & B: dual setting PL (range 2), 460-480 bar settings |
| Series 90 Displacement | 075 | 75 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| Size/Dimensions | 0.001 | |
| T: CONTROL ORIFICES | 01 | MDC (P) 0,46 (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | FAQ | CP30+4,3° valve plate, nested springs special nametag format |
| Y: HIGH PRESSURE SETTING A | AN | Dual setting: 430 Bar / 240 Bar |
| Y: HIGH PRS SETTING PORT A | AN | Dual setting: 430 Bar / 240 Bar |
| Z: HIGH PRESSURE SETTING B | AR | Dual setting: 465 Bar / 395 Bar |
| Z: HIGH PRS SETTING PORT B | AR | Dual setting: 465 Bar / 395 Bar |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |