MOTOR-VAR-DISPL 51MV250_REMAN_83028314
83028314R
Model code: 51V250-R-F2-N-T3-R5-L-N-L5-APB-068-AA-G3-00-B5-REMAN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83028314R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: MAX. DISPLACEMENT SETTING | N | |
| G: ENDCAP PORTS | R | |
| J: THRESHOLD / RANGE | L | |
| K: LOOP FLUSHING VALVE | G3 | |
| L: INPUT SHAFT | F2 | |
| M: CONTROLS | T3 | |
| N: SERVO PRESSURE | R5 | |
| P: LOOP FLUSHING SHUTTLE SPO. | AA | |
| S: CONTROL RAMP | N | |
| SERIES 51 MOTOR TYPE | 51V250 | 20:200bar |
| T: CONTROL ORIFICES | L5 | |
| V: THRESHOLD SETTING | 00 | |
| W: SPECIAL HARDWARE FEATURES | APB | |
| Y: MIN. DISPLACEMENT SETTING | 068 | |
| Z: PCOR SETTING | B5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |