
GEAR MOTOR, D-SERIES BI DIRECTIONAL
83029136
Model code: DEMB-36HY-BZ-L112-R000-S300-SHIP-AR-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron gear motors
83029136
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMB | D-series motor bi-directional |
| Displacement and input drive | 36HY | 36cc SAE B tapered #506 key, speed sensor |
| Mounting flange | BZ | SAE B 2 bolt speed sensor |
| Cover, control and porting | L112 | Reversing valve shock valve, 1 5/16 ORB, drive drain, left-hand (counter-clockwise) primary rotation |
| Integral valving one | R000 | Reversing valve |
| Integral valving two | S300 | 300 bar shock valve |
| Bolt-on valving | SHIP | Cover for interface |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | AR | AR: Screws |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |