PUMP-VAR DISPL, CW 90PV100
83029536
Model code: 90-R-100-HD-D-BC-8C-S-E-F1-F-00-GBA-33-33-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 90 piston pumps EMEA, Series 90 piston pumps US
83029536
Product specifications
Characteristic | Value | Description |
|---|---|---|
| F: DISPLACEMENT LIMITATION | E | limitation both sides, spec. servo cylinder with gage ports, small servopiston diameter |
| G: END CAP PORTS | 8C | Twin ports with high pressure shuttle valve, HD measurement port, 9/16 - 18 UNF thread, valve loop flushing |
| H: CHARGE PUMP | F | 26 cc/rev |
| J: AUXILIARY MOUNTING PAD | BC | SAE-B with 13 teeth coupling |
| K: CHARGE PRESSURE SETTING | 30 | 30 Bar |
| K: CHARGE PRS RELIEF | 30 | 30 Bar |
| L: SHAFT OPTIONS | F1 | splined shaft , 13 teeth, pitch = 8 / 16 |
| M: CONTROL | HD | HDC, 6-18bar |
| N: FILTRATION | S | Suction |
| P: HIGH PRESSURE REGULATION | D | Port A & B: high pressure relief only, 240 to 520 bar settings |
| Series 90 Displacement | 100 | 100 Cubic Centimeters per Revolution |
| Series 90 Product Line | 90 | Series 90 |
| Series 90 Rotation | R | Clockwise (Right hand) Rotation |
| T: CONTROL ORIFICES | 00 | MDC (P) none (TA) none* (TB) none* (A) none (B) none |
| W: SPECIAL HARDWARE FEATURES | GBA | CP15 +0.5 VALVE PLATE |
| Y: HIGH PRESSURE SETTING A | 33 | Port A = 330 Bar / 4785 PSI |
| Y: HIGH PRS SETTING PORT A | 33 | Port A = 330 Bar / 4785 PSI |
| Z: HIGH PRESSURE SETTING B | 33 | Port B = 330 Bar / 4785 PSI |
| Z: HIGH PRS SETTING PORT B | 33 | Port B = 330 Bar / 4785 PSI |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |