
GEAR PUMP-LH, DUAL DISPL
83031540
Model code: DE2L-19TH-BT-113-32-F13B-15X-159-GM-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83031540
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series left-hand dual |
| Front displacement and input drive | 19TH | 19.0cc / tapered shaft: TJ shaft with nut and washer installed |
| Mounting flange | BT | Code BC (with 2 shaft seals and weep hole) |
| Porting prior to rear cover | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
| Rear displacement | 32 | 31.8cc [1.94 CIR] |
| Rear cover and porting | F13B | Cover, PFD, 1 5/8-12 ORB rear inlet, 3/4-16 ORB CF rear outlet, 7/8-14 ORB EF rear outlet |
| Control setting | 15X | 4 GPM [15.1 l/m] PFD |
| Relief valve pressure | 159 | 159 bar [2300 psi] |
| Screws | GM | GM: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |