
GEAR PUMP-LH, DUAL DISPL
83034173
Model code: DE2L-25SH-BC-104-14-L01B-38L-172-GJ-AN-NNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83034173
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series left-hand dual |
| Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BC | SAE B 2 bolt, for integral LS/PFD cover |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 14 | 14.3cc [0.87 CIR] |
| Rear cover and porting | L01B | Cover, load sense, 1 5/16 inch ORB inlet, 3/4 inch ORB CF outlet, 7/8 inch ORB EF outlet, 7/16 inch ORB LS port |
| Control setting | 38L | 10 bar standby pressure, LS with relief valve |
| Relief valve pressure | 172 | 172 bar [2500 psi] |
| Screws | GJ | GJ: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |