
JS1000 JOYSTICK
83034883
Model code: JS1000-XY-CAP-S-P33-UPRO-R-GPNGNYUN-GNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1000 light-duty joysticks
83034883
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY:Bi-directional |
| C: Output | CAP | CAP: CAN, CAN open protocol |
| D: Centering spring | S | S: Standard |
| E: CAN | P33 | P33: Note ID 33 (right grip) |
| F1: Mounting | U | U: Top m., with alu. Plate |
| F2: Handle | PRO | PRO: Straight grip |
| G: Left- or right hand | R | R: Right hand grip |
| H1: Defining of front plate | G | G: Grey push button |
| H2: Defining of front plate | P | P: Roller from 2 to 3 |
| H3: Defining of front plate | N | N: No button |
| H4: Defining of front plate | G | G: Grey push button |
| H5: Defining of front plate | N | N: No button |
| H6: Defining of back side | Y | Y: Yellow push button |
| H7: Defining of back side | U | U: Square push (horizontal) |
| H8: Defining of back side | N | N: No button |
| J1: Grip color | G | G: Grey grip & front |
| J2: Ring | N | N: No raiserring |
| J3: Mounting kit/ cable | N | N: No kit or connector |
| J4: Software or settings | N | N: Standard (5% dead band) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |