
GEAR PUMP,XD-SERIES,CW
83036074
Model code: XDR-64SH-BB-N750-NNN-000-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron two stage
83036074
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: DISPLACEMENT / INPUT DRIVE | 64SH | 64SH |
| C: MOUNTING | BB | BB |
| D: CONTROL/PORT OPTIONS | N750 | N750 |
| E: CONTROL SETTING | NNN | NNN: NO CONTORLS |
| F: VALVE PRESSURE | 000 | 000: NO VALVES |
| J: NAMPLATE - INFO | AN | AN: Standard Nameplate |
| K: SPECIAL FEATURES | NNN | NNN: STANDARD BLACK PAINT |
| Size/Dimensions | 0.001 | |
| XD-Series Product | XDR | XDR: GEAR PUMP,XD-SERIES,CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |