
MOTOR-VARIABLE REVERSING CARTRIDGE L
83039121
Model code: L-M-30DS-F-RE1-N18-S-N-N-BF-F18-NNB-FNT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Reverse displacement motor (RDM)
83039121
Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | L | L Frame |
| B: CONFIGURATION | M | MOTOR-VARIABLE REVERSING CARTRIDGE |
| C: BASE DISPL / SPEED RING | 30DS | 30cc/REVOLUTION (1.83 CU. IN.) - WITH CYLINDER BLOCK SPEED RING |
| D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
| E: END CAP/LOOP FL/MIN ANGLE A | RE1 | TWIN RADIAL, 1 1/16-12, ANTI-CAVITATION, B-PORT HIGH PRESSURE, 345 BAR OVERPRESSURE PROTECTION, 12 VOLT ELECTRIC SHIFT |
| F: MINIMUM DISPLACEMENT SETTI | N18 | REVERSE DISPLACEMENT 18 DEGREE |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNB | SPECIAL HARDWARE - HIGH CAPACITY ROLLER BEARING |
| N: SPECIAL FEATURES | FNT | BLACK PAINT, FULL COVERAGE, DANFOSS TAG |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |