
GEAR PUMP-LH, TRIPLE DISPL
83039328
Model code: DE3L-25SH-BB-408-13-408-11-H25N-H5N-228-BM-AN-NNN
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron three stage
83039328
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series right-hand triple |
| Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting after first section | 408 | Bearing plate, 1 1/4-11 BSPP inlet, 3/4-14 BSPP outlet |
| Second section displacement | 13 | 12.6 cc [0.77 CIR] |
| Porting prior to rear cover | 408 | Bearing plate, 1 1/4-11 BSPP inlet, 3/4-14 BSPP outlet |
| Rear displacement | 11 | 10.8cc [0.66 CIR] |
| Rear cover and porting | H25N | Cover, dump, no inlet, 3/4 inch ORB outlet, 7/8 inch ORB dump/relief outlet |
| Control setting | H5N | 12V dump valve with cartridge (69-276 bar) relief valve, Deutsch connector |
| RELIEF VALVE PRESSURE | 228 | 228 bar [3300 psi] |
| Screws | BM | BM: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |