MOTOR-FIXED DISPL MMF025C
83039430
Model code: MMF-025-C-A-4-G-E-N-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83039430
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 025 | 25cc/rev fixed displacement motor |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: Output Shaft | 4 | 15 tooth 16/32 spline, use with keel hold down kit |
| E: ENDCAP | G | Radial ports (twin) |
| F: CYLINDER BLOCK GROUP | E | Cylinder block assembly with keel hold down & speed ring |
| G: HOUSING CONFIGURATION | N | Standard housing with speed sensor (KPPG16008) |
| Product | MMF | Fixed displacement motor |
| S40_PRODUCT_RES | MMF | Fixed displacement motor |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint Danfoss tag |
| Type | C | 25cc product type |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |