
PUMP-TANDEM, VAR DISPL CW H1T053R
83039789
Model code: H1-T-053-R-A-A-N-M2-D3-B-D1-F-G5-T3-25-25-25-25-M-P-24-PN-NNN-S01
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1T tandem axial piston pumps
83039789
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | T | Integral tandem pump |
| Frame size | 053 | 53cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Control | M2 | Manual displacement control, neutral start switch Deutsch DT04-2P |
| Orifices | D3 | P = 1.3mm, A+B = none, TA+TB = 1.3mm |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | D1 | Same sided port O-ring with 12V control cut off high pressure relief valve only |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | G5 | 15 tooth, 16/32 |
| Auxiliary pad | T3 | 13 tooth A pad, with charge pump |
| High pressure setting side A, front | 25 | 250 bar |
| High pressure setting side B, front | 25 | 250 bar |
| High pressure setting side A, rear | 25 | 250 bar high pressure relief valve |
| High pressure setting side B, rear | 25 | 250 bar high pressure relief valve |
| Charge pump | M | 24cc/rev |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | S01 | Tandem charge pump oriented 0 degrees |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |