
MOTOR-VARIABLE REVERSING CARTRIDGE L
83042324
Model code: L-M-25CN-F-EF2-N24-S-N-N-BF-F18-NNA-FCR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Reverse displacement motor (RDM)
Recommended replacement: 83048715
83042324
Product specifications
Characteristic | Value | Description |
|---|---|---|
| VARIABLE MOTOR PRODUCT | L | L Frame |
| B: CONFIGURATION | M | MOTOR-VARIABLE REVERSING CARTRIDGE |
| C: BASE DISPL / SPEED RING | 25CN | 25cc/REVOLUTION (1.50 CU. IN.) |
| D: SHAFT | F | Tapered, 0.875 inch Dia, 1.5 in/ft taper, uses Square key, with dust seal |
| E: END CAP/LOOP FL/MIN ANGLE A | EF2 | TWIN RADIAL, SPLIT FLANGE 6162, ANTI-CAVITATION, A-PORT HIGH PRESSURE, 280 BAR OVERPRESSURE PROTECTION, 24 VOLT ELECTRIC SHIFT |
| F: MINIMUM DISPLACEMENT SETTI | N24 | REVERSE DISPLACEMENT 14.5 DEGREE |
| G: CONTROL TYPE | S | HYDRAULIC SINGLE LINE |
| H: SUPPLY ORIFICE | N | NONE |
| J: DRAIN ORIFICE | N | NONE |
| K: SPD SNSG/MAX ANGLE ADJ | BF | HOUSING WITH SPEED SENSOR PORT PLUGGED, SAE CASE DRAIN, 3/4-16 |
| L: MAXIMUM DISPLACEMENT SETTIN | F18 | 18 DEG |
| M: SPECIAL HARDWARE | NNA | SPECIAL HARDWARE - HIGH CAPACITY BALL BEARING |
| N: SPECIAL FEATURES | FCR | BLACK PAINT, FULL COVERAGE, CAT TAG |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |