
PUMP-VAR-DISPL CW H1PV100
83050021
Model code: H1-P-100-R-B-A-M1-C1-B-D6-H-G9-H6-K-45-K-45-D-L-24-H1-NNN-M00
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83050021
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | P | Variable pump |
| Frame size | 100 | 100cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | B | Product version B |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | M1 | Manual displacement control |
| Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | D6 | Twin port, code 62 metric 4 bolt flange, suction filter |
| Mounting flange | H | SAE C 4 bolt flange |
| Input shaft | G9 | 23 tooth, 16/32 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | K | High pressure relief valve, pressure limiter plugs |
| High pressure setting side A | 45 | 450 bar |
| Protection type side B | K | High pressure relief valve and pressure limiter plugs |
| High pressure setting side B | 45 | 450 bar |
| Charge pump | D | 20cc/rev |
| Filtration | L | Suction filtration |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | H1 | Manual displacement control valve plate, with handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | M00 | Manual displacement control standard handle orientation |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |