
PUMP-VAR-DISPL CCW H1PV165
83050051
Model code: H1-P-165-L-C-A-C2-C2-C-D3-L-G2-H6-L-42-L-42-L-M-26-P2-NNN-D4A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: H1P axial piston pumps
83050051
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | P | Variable pump |
| Frame size | 165 | 165cc/rev max/variable displacement |
| Rotation | L | Left hand - counterclockwise |
| Product version | C | Product version C |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Control | C2 | AC-1 (automotive), 24V, manual override |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | C | No limiters automotive control/non-feedback proportional electric (nested springs) |
| Endcap type | D3 | Twin port, code 62 metric 4 bolt flange, integral pressure filter |
| Mounting flange | L | SAE D 4 bolt flange + speed sensor |
| Input shaft | G2 | 27 tooth, 16/32 |
| Auxiliary pad | H6 | 14 tooth, C pad |
| Protection type side A | L | Pressure limiter, high pressure relief valve |
| High pressure setting side A | 42 | 420 bar |
| Protection type side B | L | High pressure relief valve + pressure limiter |
| High pressure setting side B | 42 | 420 bar |
| Charge pump | L | 34cc/rev |
| Filtration | M | Integral full flow with filter bypass sensor |
| Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
| Special hardware features | P2 | Automative control /non-feedback proportional electric/fan drive contro valve plate + speed sensing |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | D4A | AC-1 parameter settings standard 24V system A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |