GEAR MOTOR, D-SERIES CW
83050064
Model code: DEMR-29SH-BB-A111-N000-A000-N000-AM-AN-NNN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Rugid cast iron gear motors
83050064
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DEMR | D-series motor right hand |
| Displacement and input drive | 29SH | 29cc SAE 13 tooth |
| Mounting flange | BB | SAE B 2 bolt |
| Cover, control and porting | A111 | Anti-cavitation valve, 1 5/16 ORB side ported, idler drain |
| Integral valving one | N000 | No valve |
| Integral valving two | A000 | Anti-cavitational valve |
| Bolt-on valving | N000 | No bolt-on valving |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| K: SPECIAL FEATURES | NNN | Standard black paint |
| Screws | AM | AM: Screws |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |