MOTOR-ORBITAL, VMR 100
83050113
Model code: VMR-100-NNN-B10-S-A3-C14-C-A-B-1-N-N-AA-NNN-NNN-NNN-A-NN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83050113
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor type | VMR | VMR: VMR Motor |
| B: Displacement | 100 | 100: 100 ccm/rev |
| C: Motor Option | NNN | NNN: Standard motor |
| D: Mounting Type | B10 | B10: A2-int PD82-BC106 |
| E: Port type | S | S: Side port |
| F: Main Ports | A3 | A3: G 1/2 |
| G: Output shaft | C14 | C14: Spl 1" - 6B - 1/4-20UNC |
| H: Shaft Seal | C | C: HPS - NBR |
| J: Dust seal | A | A: Standard |
| K: Drain Port | B | B: G1/4 |
| L: Check Valve | 1 | 1: Yes |
| M: Brake rel Port | N | N: None |
| N: Speed sensor | N | N: None |
| P: Paint | AA | AA: Black-C2h+Std cov |
| R: Valve option | NNN | NNN: None |
| S: Spec feature visible | NNN | NNN: None |
| T: Spec feature none visible | NNN | NNN: None |
| U: Packaging | A | A: Single pack |
| V: Name tag | NN | NN: Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |