MOTOR-ORBITAL, VMR 160
83050119
Model code: VMR-160-NNN-B10-S-A3-C14-C-A-B-1-N-N-AA-NNN-NNN-NNN-A-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
83050119
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor Type | VMR | VMR: VMR Motor |
| B: Displacement | 160 | 160: 160 ccm/rev |
| C: Motor Option | NNN | NNN: Standard motor |
| D: Mounting type | B10 | B10: A2-int PD82-BC106 |
| E: Port type | S | S: Side port |
| F: Main Ports | A3 | A3: G 1/2 |
| G: Output shaft | C14 | C14: Spl 1" - 6B - 1/4-20UNC |
| H: Shaft seal | C | C: HPS - NBR |
| J: Dust seal | A | A: Standard |
| K: Drain port | B | B: G1/4 |
| L: Check valve | 1 | 1: Yes |
| M: Brake rel Port | N | N: None |
| N: Speed sensor | N | N: None |
| P: Paint | AA | AA: Black-C2h+Std cov |
| R: Valve option | NNN | NNN: None |
| S: Spec feature visible | NNN | NNN: None |
| T: Spec feature none visible | NNN | NNN: None |
| U: Packaging | A | A: Single pack |
| V: Name tag | NN | NN: Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |