
JS1-H JOYSTICK
83050400
Model code: JS1H-XY-CJH-S-C33-TNNN-N-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNN-NNGN-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: JS1-H heavy-duty joysticks
83050400
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Operational axis | XY | XY: Bi-direct.: X and Y axis |
| C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
| D: Centering spring | S | S: Standard spring |
| E: CAN | C33 | C33: Node ID 33, 250Kbs |
| F1: Mounting | T | T: Top mounting/NBR BOOT |
| F2: Handle | NNN | NNN: No grip |
| G: Left- or right hand | N | N: No grip |
| H1: Defining of front plate | NNN | NNN: No function |
| H2: Defining of front plate | NNN | NNN: No function |
| H3: Defining of front plate | NNN | NNN: No function |
| H4: Defining of front plate | NNN | NNN: No function |
| H5: Defining of front plate | NNN | NNN: No function |
| H6: Defining of front/back | NNN | NNN: No function |
| H7: Defining of back side | NNN | NNN: No function |
| H8: Defining of back side | NNN | NNN: No function |
| H9: Def. of grip front side | NNN | NNN: No function |
| H10: Def. of grip front side | NNN | NNN: No function |
| H11: Def. of grip front side | NNN | NNN: No function |
| H12: Def. of grip side | NNN | NNN: No function |
| J1: Grip color | N | N: No grip or only 1 colour |
| J2: Ring | N | N: No colour band |
| J3: Connector | G | G: Cable for CAN P/H (1 plug) |
| J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
| K: Software or settings | NN | NN: No software and settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |