Product specifications
Characteristic | Value | Description |
|---|---|---|
| Control type | LS | Pressure compensated / load sensing [PC pressure range: 100-280 bar, LS pressure range: 10-40 bar] |
| Displacement and load life | 025C | 25 cc/rev - 260 bar maximum continuous rated pressure |
| Displacement limiter | AAA | Adjustable displacement limiter set to max flow |
| Frame | LR | L frame axial piston open circuit pump |
| Gain orifice | 3 | Standard orifice |
| Load sensing setting | 20 | 20 bar [290 psi] |
| Pilot orifice | K | 1.0 mm diameter orifice - servo control orifice |
| Pressure compensator setting | 20 | 200 bar [2900 psi] |
| Rotation | R | Clockwise rotation |
| Shaft seal, front flange, and housing ports | A6N | Single Viton shaft seal, SAE-B 2-bolt flange, SAE O-ring ports |
| Shaft, auxiliary flange, and endcap | C2NR | 13 tooth 16/32 pitch shaft, radial, 2in inlet, 1in outlet, metric thread no aux pad |
| Special features | NNN | Black paint, Danfoss tag |
| Special hardware | NNN | Special hardware - none |
| Torque limiter setting | NN | Not applicable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |